Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
UMZ-348-A16-G
Frequency Min:
2000 MHz
Frequency Max:
2100 MHz
Tuning Voltage:
0.5 to 4.5 V
Typ Phase Noise @ 10kHz offset:
-107 dBc/Hz
Supply Voltage:
5 V
Typ Supply Current:
27 mA
Typ P out:
0 dBm
Package:
0.5x0.5x0.135
No Content Available

Technical Inquiry Request for UMZ-348-A16-G VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For UMZ-348-A16-G VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices