|
Part Number:
UMZ-106-A16-G
|
|
Frequency Min:
736 MHz
|
|
Frequency Max:
760 MHz
|
|
Tuning Voltage:
0.5 to 4.5 V
|
|
Typ Phase Noise @ 10kHz offset:
-115 dBc/Hz
|
|
Supply Voltage:
5 V
|
|
Typ Supply Current:
25 mA
|
|
Typ P out:
0 dBm
|
|
Package:
0.5x0.5x0.135
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |