Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
UMX-918-D16-G
Frequency Min:
3230 MHz
Frequency Max:
3410 MHz
Tuning Voltage:
0 to 18 V
Typ Phase Noise @ 10kHz offset:
-112 dBc/Hz
Supply Voltage:
8 V
Typ Supply Current:
30 mA
Typ P out:
0 dBm
Package:
0.5x0.5x0.22
No Content Available

Technical Inquiry Request for UMX-918-D16-G VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For UMX-918-D16-G VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices