|
Part Number:
UMX-424-D16-G
|
|
Frequency Min:
2725 MHz
|
|
Frequency Max:
2950 MHz
|
|
Tuning Voltage:
1 to 10 V
|
|
Typ Phase Noise @ 10kHz offset:
-108 dBc/Hz
|
|
Supply Voltage:
6 V
|
|
Typ Supply Current:
27 mA
|
|
Typ P out:
7 dBm
|
|
Package:
0.5x0.5x0.22
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |