Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
This series of VCO modules features full octave bands (typical), low phase noise, low harmonics, and linear tuning.

Features:
  • Octave Band Tuning
  • Frequency: 400MHz to 800MHz
  • Resonator: Microstrip
  • PCB: Rogers
  • Package Size: 12.7mm x 12.7mm x 3.43mm (0.5in x 0.5in x 0.135in)
  • Part Number:
    UMS-800-A16-G
    Frequency Min:
    400 MHz
    Frequency Max:
    800 MHz
    Tuning Voltage:
    0.5 to 11 V
    Typ Phase Noise @ 10kHz offset:
    -104 dBc/Hz
    Supply Voltage:
    12 V
    Typ Supply Current:
    29 mA
    Typ P out:
    12 dBm
    Package:
    0.5x0.5x0.135
    No Content Available

    Technical Inquiry Request for UMS-800-A16-G VCO - Voltage Controlled Oscillator

    Fields marked with * are required.
    Product Specifications For UMS-800-A16-G VCO - Voltage Controlled Oscillator
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices