|
Part Number:
UMS-50-R16-G
|
|
Frequency Min:
25 MHz
|
|
Frequency Max:
50 MHz
|
|
Tuning Voltage:
1 to 15 V
|
|
Typ Phase Noise @ 10kHz offset:
-125 dBc/Hz
|
|
Supply Voltage:
12 V
|
|
Typ Supply Current:
18 mA
|
|
Typ P out:
9 dBm
|
|
Package:
0.5x0.5x0.18
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |