Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
UMS-2000-A16-G
Frequency Min:
1000 MHz
Frequency Max:
2000 MHz
Tuning Voltage:
1 to 14 V
Typ Phase Noise @ 10kHz offset:
-103 dBc/Hz
Supply Voltage:
12 V
Typ Supply Current:
31 mA
Typ P out:
11 dBm
Package:
0.5x0.5x0.135
No Content Available

Technical Inquiry Request for UMS-2000-A16-G VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For UMS-2000-A16-G VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices