Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TQS5200 is a high power, single-pole double-throw (SPDT) switch configured for Tx-Rx or antenna diversity switching applications for the WLAN market. The device exhibits industry-leading insertion loss, isolation and power handling. It requires no fixed supply voltage and operates with a positive control voltage. The switch is manufactured using TriQuint's GaAs pHEMT process and is packaged in an ultra-small, low-profile 1.3 x 2 x 0.4 mm SLIM-7 package.

Features:
  • Integrated SPDT switch for single-band and dual-band 802.11 a / b / g WLAN systems
  • 1.0 to 6.0 GHz frequency coverage
  • Low insertion loss
  • High isolation
  • Positive control voltage
  • GaAs pHEMT technology
  • Leadless 1.3 x 2.0 x 0.4 mm SMT package
  • Part Number:
    TQS5200
    Type >>RF Switch:
    Single Pole
    Function:
    SPDT
    Impedance:
    50 Ohms
    Frequency Range Min:
    1000 MHz
    Frequency Range Max:
    6000 MHz
    Insertion Loss Min:
    0.6 dB
    Insertion Loss Max:
    0.6 dB
    Isolation Max:
    28 dB
    Power Rating:
    30 dBm
    Package:
    SMT
    No Content Available

    Technical Inquiry Request for TQS5200 RF Switch

    Fields marked with * are required.
    Product Specifications For TQS5200 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part TQS5200 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    TQP4M0008 Qorvo RF Switch, SPDT, 0.1- 6 GHz, .35 to .85 dB IL, 17- 30 dB Isolation, 37 dBm, Pwr Rating, QFN