Part number TQQ7307 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TQQ7307 is an exceptionally high performance Uplink BAW filter for LTE Band 7. This filter is housed in a compact 3x3 mm package for base station applications.

Low insertion loss, coupled with high attenuation makes this filter an ideal choice for Uplink RF filtering needs.

Part Number:
TQQ7307
Filtering Technology:
BAW
Center Frequency:
2535 MHz
Bandwidth:
70 MHz
Insertion Loss TYP:
2 dB
Return Loss Typ:
10.8 dB
Low Side Rejection:
20 dB
Low Side Rejection:
2480 MHz
High Side Rejection:
12 dB
High Side Rejection:
2590 MHz
Package:
SMT
Length:
3 mm
Width:
3 mm
Height:
1.02 mm

Technical Inquiry Request for TQQ7307 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For TQQ7307 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote