Part number TQQ7303 Product Type RF Filter - Band Pass from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TQQ7303 is an exceptionally high performance Uplink BAW filter for LTE Band 3. This filter is housed in a compact 3x3 mm package for base station applications.

Low insertion loss, coupled with high attenuation makes this filter an ideal choice for Uplink RF filtering needs.

Part Number:
TQQ7303
Filtering Technology:
BAW
Center Frequency:
1747.5 MHz
Bandwidth:
75 MHz
Insertion Loss TYP:
3 dB
Low Side Rejection:
20 dB
High Side Rejection:
46 dB
Length:
3 mm
Width:
3 mm
Height:
1.02 mm
No Content Available

Technical Inquiry Request for TQQ7303 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For TQQ7303 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices