Part number TQQ7301 Product Type RF Filter - Band Pass from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TQQ7301 is an exceptionally high performance uplink BAW filter for Band 1. This filter is housed in a compact 3x3mm package and is suitable for Base Station Infrastructure applications, LTE data cards, repeaters and boosters. Low insertion loss, coupled with high attenuation makes this filter an ideal choice for uplink filtering needs.
Part Number:
TQQ7301
Filtering Technology:
BAW
Center Frequency:
1950 MHz
Bandwidth:
60 MHz
Insertion Loss TYP:
2 dB
Package:
SMT
Length:
3 mm
Width:
3 mm
Height:
1.02 mm

Technical Inquiry Request for TQQ7301 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For TQQ7301 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote