Part number TQQ1231 Product Type RF Filter - Diplexer from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TQQ1231 is an exceptionally high performance BAW Diplexer for LTE Band 1 / Band 3 uplink. This filter is housed in a compact 3 x 3 mm package for base station applications.

Low insertion loss, coupled with high attenuation makes this filter an ideal choice for uplink RF filtering needs.

The TQQ1231 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

Part Number:
TQQ1231
Filtering Technology:
BAW
Centre Frequency 1:
1747 MHz
Bandwidth 1:
75 MHz
Insertion Loss Typ 1:
3.1 dB
Centre Frequency 2:
1950 MHz
Bandwidth 2:
60 MHz
Insertion Loss Typ 2:
3 dB
Isolation Typ:
36 dB
Length:
3 mm
Width:
3 mm
Height:
1.02 mm
Package:
SMT
No Content Available

Technical Inquiry Request for TQQ1231 RF Filter - Diplexer

Fields marked with * are required.
Product Specifications For TQQ1231 RF Filter - Diplexer
Design Information
Contact Information


Availability
In Stock
124900
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices