Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQQ0041E
Filtering Technology:
BAW
Center Frequency:
2593 MHz
Bandwidth:
194 MHz
Insertion Loss TYP:
2.5 dB
Return Loss Typ:
13 dB
Length:
2 mm
Width:
1.6 mm
Height:
0.73 mm

Technical Inquiry Request for TQQ0041E RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For TQQ0041E RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote