Part number TQP9321 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TQP9321 is a high-efficiency two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuitry, suitable for small cell base station applications.

TQP9321 provides 30 dB gain and 27 dBm linear power with pre-distortion correction over the 1.8-2.2 GHz frequency range for Bands 1, 2, 3, 4, 9, 10, and 25. With DPD, the amplifier is able to achieve -50 dBc ACLR at 27 dBm output power using a 20 MHz LTE signal.

The TQP9321 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9321 is available in a lead-free/RoHS-compliant 3.5x4.5mm surface mount package and is pin-compatible to the 0.7-1.0 GHz TQP9309 and 2.3-2.7 GHz TQP9326.

Part Number:
TQP9321
Frequency Min:
1.8 GHz
Frequency Max:
2.17 GHz
P1dB:
27 dBm
Gain:
30 dB
IP3:
34.7 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
110 mA
Noise Figure:
3.5 dB
Package:
SMT
Power Added Efficiency:
27 %
No Content Available

Technical Inquiry Request for TQP9321 Amplifier

Fields marked with * are required.
Product Specifications For TQP9321 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices