Part number TQP9309 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TQP9309 is a high-efficiency two-stage power amplifier in a low-cost surface-mount package with on-chip bias control and temperature compensation circuitry, suitable for small cell base station applications.

TQP9309 provides 32 dB gain and >28 dBm linear power with pre-distortion correction over the 0.7-1.0 GHz frequency range for Bands 5, 6, 8, 12, 13, 14, 17, 20, 26, 27, 28, and 29. With DPD, the amplifier is able to achieve -50 dBc ACLR at 28 dBm output power using a 20 MHz LTE signal.

The TQP9309 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier’s power consumption to be optimized. The TQP9309 is available in a lead-free/RoHS-compliant 3.5x4.5mm surface mount package and is pin-compatible to the 1.8-2.2 GHz TQP9321 and 2.5-2.7 GHz TQP9326.

Part Number:
TQP9309
Type:
Amplifiers
Frequency Min:
0.7 GHz
Frequency Max:
1 GHz
P1dB:
28 dBm
Gain:
32 dB
IP3:
35 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
100 mA
Noise Figure:
4 dB
Package:
SMT
Power Added Efficiency:
27 %

Technical Inquiry Request for TQP9309 Amplifier

Fields marked with * are required.
Product Specifications For TQP9309 Amplifier
Design Information
Contact Information


Availability
In Stock
1500
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$15.15
25 - 99
$12.08
100 - 249
$9.96
250 - 499
$8.30
500 - 999
$7.10
Request a Pricing Quote for greater quantities