Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQP9224
Type:
RF Power MMIC
Frequency Min:
2.3 GHz
Frequency Max:
2.4 GHz
P1dB:
33.6 dBm
Gain:
38 dB
Supply Voltage \ Vd Max:
4.5 V
Quiescent Current \ Id:
237 mA
Package:
14pin 7mm x 7mm x 1mm Laminate
Power Added Efficiency:
14 %

Technical Inquiry Request for TQP9224 Amplifier

Fields marked with * are required.
Product Specifications For TQP9224 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$11.05
25 - 99
$8.68
100 - 249
$6.85
250 - 499
$5.65
500 - 999
$4.77
Request a Pricing Quote for greater quantities