Part number TQP9111 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TQP9111 is a two-stage linear driver amplifier in a low-cost surface-mount package. The amplifier is able to achieve high performance with +46 dBm OIP3 and +32.5 dBm P1dB. This linear amplifier integrates two high performance amplifier stages onto a module to allow for a compact system design. The integrated inter-stage match minimizes performance variation that would otherwise be attributed to external matching component value and placement tolerances.

Both the input and output stage amplifiers are bias adjustable allowing the amplifier's power consumption to be reduced for occasions when high power performance is not required.  Both stages can also be turned off when not being used for power savings or for TDD systems. The output match is externally tunable to allow the amplifier to be optimized for high power or high linearity applications. The TQP9111 is available in a RoHS-compliant 20-pin 4 x 4 mm surface mount package.

Part Number:
TQP9111
Type:
Amplifiers
Frequency Min:
1.8 GHz
Frequency Max:
2.7 GHz
P1dB:
32.5 dBm
Gain:
29.8 dB
IP3:
46 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
521 mA
Noise Figure:
6.2 dB
Package:
SMT

Technical Inquiry Request for TQP9111 Amplifier

Fields marked with * are required.
Product Specifications For TQP9111 Amplifier
Design Information
Contact Information


Availability
In Stock
51
On Order
808
by 4/29/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$22.12
25 - 99
$17.63
100 - 249
$14.54
250 - 499
$12.12
500 - 999
$10.36
Request a Pricing Quote for greater quantities