Part number TQP9107 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

A high-efficiency two-stage power amplifier in a low-cost surface-mount package, the TQP9107 amplifier is able to achieve 31% power added efficiency at +27 dBm output power while operating with a low 84 mA idle current. The amplifier is designed to ensure that all odd-order IMD products are below -17 dBm at all output power levels below +24 dBm/tone.

The TQP9107 integrates two high performance amplifier stages onto a module to allow for a compact system design and requires very few external components for operation. The amplifier is bias adjustable allowing the amplifier's power consumption to be optimized. The TQP9107 is available in a lead-free/RoHS-compliant 13-pin 3.5 x 4.5mm surface mount package and is pin compatible to the higher frequency band version in the family with the TQP9108 (1.7-2.17 GHz).

Part Number:
TQP9107
Type:
Amplifiers
Frequency Min:
0.699 GHz
Frequency Max:
0.96 GHz
P1dB:
31.4 dBm
Gain:
35.5 dB
IP3:
46 dBm
Supply Voltage \ Vd Max:
4.3 V
Quiescent Current \ Id:
370 mA
Noise Figure:
5 dB
Power Added Efficiency:
31 %

Technical Inquiry Request for TQP9107 Amplifier

Fields marked with * are required.
Product Specifications For TQP9107 Amplifier
Design Information
Contact Information


Availability
In Stock
516
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$13.20
25 - 99
$10.36
100 - 249
$8.18
250 - 499
$6.74
500 - 999
$5.70
Request a Pricing Quote for greater quantities