Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
The TQP887052 is full WLAN front-end module in an ultra small 2.5mm x 2.5mm footprint package for 802.11ac applications. The TQP887052 contains 5GHz PA and an SPDT switch. The architecture and interface are optimized for next generation WLAN integration into handset devices. The front-end module features chipset-specific compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end Module contributes to the extended battery life of next generation WLAN solutions. The front-end module is manufactured in TriQuint's high-reliability HBT and E/D pHEMT technologies and is assembled in ultra thin profile 2.5mm x 2.5mm x 0.40mm QFN - 16 Pb-Free Package.

Features:
  • Fully Integrated, 802.11ac front-end module
  • Internally matched input/output
  • Temperature Compensated Bias Network
  • Single battery voltage of 3.0V- 4.2V
  • Leadless 2.5 x 2.5 x 0.40 mm SMT Pb-Free
  • Typ. Pout = 15.5dBm, EVM = -37dB, 256QAM/MCS9 802.11ac
  • Typ. Pout = 17dBm, EVM = -35dB, 64QAM/MCS7
  • Typ. Pout = 19dBm, EVM = -30dB, 64QAM/54Mbps
  • Part Number:
    TQP887052
    Sub Type:
    WLAN
    No Content Available

    Technical Inquiry Request for TQP887052 Front-End Module

    Fields marked with * are required.
    Product Specifications For TQP887052 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices