Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP887051 is full WLAN front-end module in an ultra small 2.5mm x 2.5mm footprint package for 802.11a/n/ac applications. The TQP887051 contains 5GHz PA, directional detector, front-end SPDT switch, and LNA with bypass mode. The architecture and interface are optimized for next generation WLAN integration into handset devices. The front-end module features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end Module contributes to the extended battery life of next generation WLAN solutions. The front-end module is manufactured in TriQuint's high-reliability E/D pHEMT technology and is assembled in ultra thin profile 2.5mm x 2.5mm x 0.40mm QFN - 16 Pb-Free Package.

Features:
  • Fully Integrated, 802.11a/n/ac front-end module
  • Internally matched input/output
  • Integrated directional detector
  • Temperature Compensated Bias Network
  • Single battery voltage of 3.2V- 5.0V
  • Leadless 2.5 x 2.5 x 0.40 mm SMT Pb-Free
  • Typ. Pout (+25C, VDD=+3.6V) = 16dBm, EVM=1.78%, 802.11ac/MCS9/HT40
  • Typ. Pout (+25C, VDD=+3.6V) = 19.7dBm, EVM=3.0%, 802.11n/MCS7
  • Typ. Pout (+25C, VDD=+3.6V) = 20.3dBm, EVM=4.6%, 64QAM, 54Mbps OFDM
  • Part Number:
    TQP887051
    Sub Type:
    WLAN
    Voltage Min:
    3.2 V
    Voltage Max:
    5 V
    OP1dB:
    20.3 dBm
    No Content Available

    Technical Inquiry Request for TQP887051 Front-End Module

    Fields marked with * are required.
    Product Specifications For TQP887051 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices