Part number TQP8080 Product Type Front-End Module from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TQP8080 is highly integrated WLAN front-end module designed for 802.11a/n/ac applications. The TQP8080 contains a 5 GHz PA, a power detector, a front-end SPDT switch, and an LNA with bypass mode. The architecture and interface are optimized for next generation WLAN integration into high throughput 802.11ac devices providing outstanding stable performance across temperature and voltage range.

The front-end module features CMOS compatible control voltages to facilitate ease of use. With its low power dissipation, the front-end Module contributes to overall energy efficiency and lower heat dissipation of next generation WLAN solutions.

The front-end module is assembled in ultra thin profile 2.5mm x 2.5mm x 0.40mm QFN - 16 Pb-Free Package.

Part Number:
TQP8080
Sub Type:
WLAN
Frequency Min:
5150 MHz
Frequency Max:
5875 MHz
Rx Gain:
13 dB
Rx NF:
2.5 dB
Tx Gain:
30 dB
Voltage Max:
5 V
OP1dB:
18 dBm
No Content Available

Technical Inquiry Request for TQP8080 Front-End Module

Fields marked with * are required.
Product Specifications For TQP8080 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices