Part number TQP7M9106 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

2W 5V High Linearity Amplifier


The TQP7M9106 is a 2W 5V high-linearity driver amplifier in a standard 4x4mm QFN package.  At 0.9 GHz, the TQP7M9106 offers 20.8 dB gain, ultra-high 50 dBm OIP3, and +33 dBm of compressed 1dB power while drawing 455 mA current.  Internal circuitry allows the amplifier to offer 'Class A' linearity performance with 'Class AB' efficiency.  The TQP7M9106 contains added patented features implemented on-chip that differentiates it from other products in the market.  The amplifier contains RF overdrive protection allowing the device to be very rugged.  The internal active bias allows the amplifier to operate off of a 5V supply but also provides DC overvoltage protection.  This protects the amplifier from electrical DC voltage surges and high input RF input power levels that may occur in a system.  On-chip ESD protection allows the amplifier to have a very robust Class 1C HBM ESD rating.  The device is housed in a lead-free / green / RoHS-compliant, industry-standard 4x4mm QFN surface-mount package.  The device is ideal for 3G / 4G small cell base stations, high power amplifiers, repeaters, Defense communications, or any other general wireless application in the 50-1500 MHz frequency range

Part Number:
TQP7M9106
Type:
RF Power MMIC
Frequency Min:
0.05 GHz
Frequency Max:
1.5 GHz
P1dB:
33 dBm
Gain:
20.8 dB
IP3:
50.3 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
455 mA
Noise Figure:
4.8 dB
Package:
QFN 4x4mm
Return Loss Input:
9.2 dB
Return Loss Output:
12.7 dB
No Content Available

Technical Inquiry Request for TQP7M9106 Amplifier

Fields marked with * are required.
Product Specifications For TQP7M9106 Amplifier
Design Information
Contact Information


Availability
In Stock
5186
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$18.79
25 - 99
$14.98
100 - 249
$12.36
250 - 499
$10.30
500 - 999
$8.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices