Part number TQP7M9104 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TQP7M9104 is a 2W 5V high-linearity driver amplifier in a standard 4x4mm QFN surface-mount package. At 2.1 GHz, the TQP7M9104 offers 15.8 dB gain, 49.5 dBm OIP3, and +32.8 dBm of compressed 1dB power while drawing 427 mA current. Internal circuitry allows the amplifier to offer ‘Class A’ linearity performance with ‘Class AB’ efficiency. The TQP7M9104 contains added features implemented on-chip that differentiates it from other products in the market. The amplifier contains RF overdrive protection allowing the device to be very rugged. The internal active bias allows the amplifier to operate off of a 5V supply but also provides DC overvoltage protection which protects the amplifier from electrical DC voltage surges and high input RF input power levels that may occur in a system. The internal active bias circuit also allows for shut-down capability. The device is housed in a lead-free / green / RoHS-compliant, industry-standard 4x4mm QFN package. The device is ideal for 3G / 4G base station transceivers, repeaters, Defense & Aerospace applications, or any other general wireless application in the 400-4000 MHz frequency range requiring high linearity.
Part Number:
TQP7M9104
Type:
Amplifiers
Frequency Min:
0.7 GHz
Frequency Max:
4 GHz
P1dB:
32.8 dBm
Gain:
15.8 dB
IP3:
49.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
427 mA
Noise Figure:
4.4 dB
Package:
QFN 4x4mm
Return Loss Input:
12 dB
Return Loss Output:
9.5 dB
No Content Available

Technical Inquiry Request for TQP7M9104 Amplifier

Fields marked with * are required.
Product Specifications For TQP7M9104 Amplifier
Design Information
Contact Information


Availability
In Stock
2055
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$17.08
25 - 99
$13.62
100 - 249
$11.23
250 - 499
$9.36
500 - 999
$8.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices