Part number TQP7M9103 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP7M9103 is a 1W, 5V high-linearity driver amplifier in a standard SOT-89 surface-mount package. At 2.1 GHz, the TQP7M9103 offers 16.6 dB gain, 45 dBm OIP3, and +29.1 dBm of compressed 1dB power while drawing 235 mA current. Internal circuitry allows the amplifier to offer 'Class A' linearity performance with 'Class AB' efficiency. The TQP7M9103 contains added features implemented on-chip that differentiates it from other products in the market. The amplifier contains RF overdrive protection allowing the device to be very rugged. The internal active bias allows the amplifier to operate off of a 5V supply but also provides DC overvoltage protection. This protects the amplifier from electrical DC voltage surges and high input RF input power levels that may occur in a system. On-chip ESD protection allows the amplifier to have a very robust Class 2 HBM ESD rating. The device is housed in a lead-free / green / RoHS-compliant, industry-standard SOT-89 package. The device is ideal for 3G / 4G base station transceivers, repeaters, Defense & Aerospace applications, or any other general wireless application in the 400-4000 MHz frequency range requiring high linearity.
Part Number:
TQP7M9103
Type:
Amplifiers
Frequency Min:
0.4 GHz
Frequency Max:
4 GHz
P1dB:
29.5 dBm
Gain:
16.5 dB
IP3:
45 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
235 mA
Noise Figure:
4.4 dB
Package:
SOT-89
Return Loss Input:
12 dB
Return Loss Output:
15 dB

Technical Inquiry Request for TQP7M9103 Amplifier

Fields marked with * are required.
Product Specifications For TQP7M9103 Amplifier
Design Information
Contact Information


Availability
In Stock
1
On Order
405
by 4/14/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TQP7M9103 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9442 Qorvo RF Amplifier, Driver, 0.6 to 5 GHz, 19 dB, 30 dBm, SMT Laminate, 4 x 4