|
Part Number:
TQP787011
|
|
Frequency Max:
5.5 GHz
|
|
P1dB:
17 dBm
|
|
Gain:
32 dB
|
|
Supply Voltage \ Vd Min:
2.95 V
|
|
Supply Voltage \ Vd Max:
3.6 V
|
|
Quiescent Current \ Id:
185 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |