Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQP777002
Frequency Min:
2.4 GHz
Frequency Max:
2.5 GHz
P1dB:
22 dBm
Gain:
30 dB
Supply Voltage \ Vd Max:
3.3 V
Quiescent Current \ Id:
145 mA
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for TQP777002 Amplifier

Fields marked with * are required.
Product Specifications For TQP777002 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices