High-Performance, Dual-Band WLAN Module
The TriConnect™ TQP6M9017 is full WLAN/BT front-end module in an ultra small 4mm x 4mm footprint package for 802.11a/b/g/n/ac and Bluetooth applications. The TQP6M9017 contains 2.4GHz PA, 5GHz PA, directional detectors, front-end switch, Bluetooth path, and receive LNA + baluns. The architecture and interface are optimized for next generation WLAN integration into handset devices. The front-end module features CMOS compatible control voltages to facilitate ease of use. The front-end module is manufactured in TriQuint’s high-reliability E/D pHEMT and HBT technologies and is assembled in thin profile 4mm x 4mm x 0.5mm ETSLP-24 Pb-Free package
Part Number:
TQP6M9017
|
Sub Type:
WLAN
|
Frequency Min:
2400 MHz
|
Frequency Max:
5850 MHz
|
OP1dB:
19 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |