Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The TQP519021 is a high-linearity, dual-channel down-converter designed to meet the demanding performance, functionality, and cost goals of current and next generation mobile infrastructure base stations. It provides high dynamic range performance in a low profile lead-free/RoHS-compliant surface-mount leadless package that measures 6x6 mm square. This device is a fully integrated diversity mixer that includes LO switch, two stage LO drivers, high-linearity mixers, RF balun and IF amplifiers. The IF amplifiers can be set to standard current or low current mode through logic input pins. The TQP519021 also integrates power down feature controlled by separate logic pin. The TQP519021 is designed to provide 9 dB conversion gain, +25.5 dBm Input IP3, +11.8 dBm Input P1dB and a noise figure of 10.8 dB over the 680-920 MHz frequency range for diversity receiver applications. The TQP519021 is footprint and pin compatible with TriQuint's 1.7 - 2.2 GHz TQP569022 mixer for high band applications.

Features:
  • Integrated LO/IF amplifiers and LO switch
  • Dual channels for diversity
  • 9 dB conversion gain
  • 25.5 dBm input IP3
  • 65 dBm input IP2
  • 11.8 dBm input P1dB
  • Built-in high isolation LO switch
  • Power shut-down mode
  • Optional low lurrent mode for IF amplifiers
  • Common footprint to 1.7-2.2 GHz TQP569022
  • Single supply operation: +3.3 to +5V
  • Part Number:
    TQP519021
    Type:
    Active
    Configuration:
    Down Converter
    RF Frequency Range Min:
    680 MHz
    RF Frequency Range Max:
    920 MHz
    Operating LO Frequency Range Min:
    600 MHz
    Operating LO Frequency Range Max:
    1100 MHz
    LO Drive Min:
    7.3 dBm
    LO Drive Max:
    11.8 dBm
    IF Frequency Min:
    70 MHz
    IF Frequency Max:
    280 MHz
    IIP3:
    25.5 dBm
    Supply Voltage:
    5 V
    Isolation RF-IF:
    25 dB
    Package:
    6x6mm QFN

    Technical Inquiry Request for TQP519021 RF Mixer

    Fields marked with * are required.
    Product Specifications For TQP519021 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote