The TQP4M9083 offers substantial benefits including:
|
Part Number:
TQP4M9083
|
|
Type:
Digital Step
|
|
Frequency Min:
400 MHz
|
|
Frequency Max:
3500 MHz
|
|
Bits:
7
|
|
Attn Range:
31.75 dB
|
|
Attenuation Step:
0.25 dB
|
|
Insertion Loss Min:
1.7 dB
|
|
IIP3:
55 dBm
|
|
Package:
QFN 4x4mm
|
|
Typ Input Power for 1 dB Loss:
30 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |