Part number TQP4M9072 Product Type RF Attenuator from Manufacturer Qorvo

Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQP4M9072 is a high linearity, low insertion loss, 6-bit, 31.5 dB digital step attenuator (DSA) operating over the DC to 4 GHz frequency range. The digital step attenuator uses a single positive 5 V supply and has a serial periphery interface (SPITM) for changing attenuation states. This product maintains high attenuation accuracy over frequency and temperature. No external matching components are needed for the DSA. The product has an added feature of not requiring external AC ground capacitors for operation above 700 MHz.
Part Number:
TQP4M9072
Type:
Digital Step
Frequency Min:
0 MHz
Frequency Max:
4000 MHz
Bits:
6
Attn Range:
31.5 dB
Attenuation Step:
0.5 dB
Insertion Loss Min:
1.7 dB
IIP3:
57 dBm
Package:
QFN 3x3mm
Typ Input Power for 1 dB Loss:
30 dBm
No Content Available

Technical Inquiry Request for TQP4M9072 RF Attenuator

Fields marked with * are required.
Product Specifications For TQP4M9072 RF Attenuator
Design Information
Contact Information


Availability
In Stock
639
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$8.94
25 - 99
$7.02
100 - 249
$5.54
250 - 499
$4.57
500 - 999
$3.86
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices