Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TQP4M3019 is a high power antenna switch in a single pole three throw (SP3T) configuration. The die utilizes TriQuint's PHEMT MMIC switch process to provide optimized cross-modulation performance for use in CDMA applications. PHEMT switches are a very low DC current replacement for classic PIN diode based switches. This product is ideally suited to applications where the antenna of a CDMA handset is to be routed to the Cellular duplexer, the PCS duplexer, AWS duplexer and the GPS receiver input. The design is symmetric and broadband allowing the user to assign cellular, PCS, AWS and GPS to ports RF1, RF2 or RF3 as desired.

Features:
  • pHEMT GaAs MMIC die
  • Excellent cross-modulation performance
  • 108 dBm typical @ Cellular
  • 106 dBm @ AWS
  • 105 dBm @ PCS
  • Excellent ESD rating: 300 V HBM, 2000 V CDM
  • Low control voltage operation to = 2.6 V
  • High isolation: 23 dB typical at AWS and 22 dB typ at PCS
  • Very low control current: 10 uA typical
  • Low insertion loss: 0.58 dB typical at AWS and 0.6 dB typical at PCS Band
  • Small footprint 2.0 x 2.0 mm 12 lead STSLP package
  • Part Number:
    TQP4M3019
    Type >>RF Switch:
    Single Pole
    Function:
    SP3T
    Impedance:
    50 Ohms
    Frequency Range Min:
    800 MHz
    Frequency Range Max:
    2000 MHz
    Insertion Loss Min:
    0.5 dB
    Insertion Loss Max:
    0.58 dB
    Isolation Max:
    24 dB
    Power Rating:
    34 dBm
    Package:
    SMT
    No Content Available

    Technical Inquiry Request for TQP4M3019 RF Switch

    Fields marked with * are required.
    Product Specifications For TQP4M3019 RF Switch
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices