Part number TQP4M0010 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQP4M0010 is a packaged GaAs FET single-pole, double-throw (SPDT) switch. It is a high isolation absorptive switch that provides 0.1 to 4.5 GHz broadband performance. The TQP4M0010 may be operated using a DC supply ranging from 3 to 5 Volts and with control signals operating from 1.8 to 5 Volts.
 
The TQP4M0010 is packaged in a RoHS-compliant, compact 4x4mm surface-mount leadless package.
 
This SPDT switch can be used in wireless infrastructure, test and measurement, or can be used for any general purpose wireless application.
Part Number:
TQP4M0010
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
100 MHz
Frequency Range Max:
4500 MHz
Insertion Loss Min:
0.5 dB
Insertion Loss Max:
1 dB
Isolation Max:
55 dB
Power Rating:
30 dBm
IIP3:
56 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TQP4M0010 RF Switch

Fields marked with * are required.
Product Specifications For TQP4M0010 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices