Part number TQP4M0009 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant

The TriQuint TQP4M0009 is a packaged GaAs FET single-pole, double-throw (SPDT) switch. It is a high isolation reflective switch that provides 0.1 to 5 GHz broadband performance. The TQP4M0009 is operated using a DC supply for control signals operating from 1.8 to 5 Volts.

The TQP4M0009 is packaged in a RoHS-compliant, compact MSOP8 surface-mount package.

This SPDT switch can be used in wireless infrastructure, test and measurement, or can be used for any general purpose wireless application.

Part Number:
TQP4M0009
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
100 MHz
Frequency Range Max:
5000 MHz
Insertion Loss Min:
0.5 dB
Insertion Loss Max:
1.2 dB
Power Rating:
33 dBm
IIP3:
50 dBm
Package:
MSOP-10
No Content Available

Technical Inquiry Request for TQP4M0009 RF Switch

Fields marked with * are required.
Product Specifications For TQP4M0009 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices