|
Part Number:
TQP4M0008
|
|
Type >>RF Switch:
Single Pole
|
|
Function:
SPDT
|
|
Impedance:
50 Ohms
|
|
Frequency Range Min:
100 MHz
|
|
Frequency Range Max:
6000 MHz
|
|
Insertion Loss Max:
0.85 dB
|
|
Insertion Loss Min:
0.35 dB
|
|
Isolation Max:
30 dB
|
|
Power Rating:
37 dBm
|
|
IIP3:
56 dBm
|
|
Package:
QFN 2x2mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |