|
Part Number:
TQP3M9041
|
|
Type:
Amplifiers
|
|
Frequency Min:
2.3 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
22.5 dBm
|
|
Gain:
18 dB
|
|
IP3:
38 dBm
|
|
Supply Voltage \ Vd Max:
4.35 V
|
|
Quiescent Current \ Id:
57 mA
|
|
Noise Figure:
0.77 dB
|
|
Package:
QFN 4x4mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |