Part number TQP3M9039 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TQP3M9039 is a high linearity, ultra low noise figure dual device amplifier in a 4x4 mm package. At 830 MHz in a balanced configuration, the LNA provides 18 dB gain, 20.7 dBm IIP3 and 0.6 dB noise figure. The part does not require a negative supply for operation and is bias adjustable for both drain current and voltage. The device is housed in a green/RoHS-compliant industry standard QFN package.
The TQP3M9039 consists of a single monolithic GaAs E-pHEMT die and integrates bias circuitry as well as shut-down capability allowing the LNA to be useful for both FDD and TDD applications.
The TQP3M9039 is optimized for the 500−1500 MHz band, but can be used outside of the band. TriQuint offers pin-compatible dual LNAs for the 1.5−2.3 GHz band (TQP3M9040) and 2.3−2.7 GHz (TQP3M9041). The balanced amplifier is optimized for high performance receivers in wireless infrastructure and can be used for base-station transceivers or tower-mounted amplifiers.
Part Number:
TQP3M9039
Frequency Min:
0.05 GHz
Frequency Max:
1.5 GHz
P1dB:
21.5 dBm
Gain:
18.1 dB
IP3:
38.8 dBm
Supply Voltage \ Vd Min:
4.4 V
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
57 mA
Noise Figure:
0.5 dB
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TQP3M9039 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9039 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TQP3M9039 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQL9066 Qorvo Amplifier, LNA, 50-1500 MHz, 18.4dB, QFN, 16 Pin