Part number TQP3M9037 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9037 is a high linearity, ultra low noise gain block amplifier in a small 2x2 mm surface-mount package. At 1.9 GHz, the amplifier typically provides 20 dB gain, +35 dBm OIP3, and 0.4 dB noise figure while drawing 65 mA current from a 5V supply. This amplifier does not require a negative supply for operation and can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2x2 mm package.  The TQP3M9037 is internally matched using a high performance E-pHEMT process and integrates a shut-down biasing capability to allow for operation for TDD applications. The TQP3M9037 covers the 1.5-2.7 GHz frequency band and is targeted for wireless infrastructure. It is pin compatible with the low-band, 0.4-1.5 GHz TQP3M9036.
Part Number:
TQP3M9037
Type:
Amplifiers
Frequency Min:
1.5 GHz
Frequency Max:
2.7 GHz
P1dB:
21 dBm
Gain:
20 dB
IP3:
36 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
60 mA
Noise Figure:
0.4 dB
Package:
DFN 2x2mm
Return Loss Input:
14 dB
Return Loss Output:
11 dB
No Content Available

Technical Inquiry Request for TQP3M9037 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9037 Amplifier
Design Information
Contact Information


Availability
In Stock
12164
On Order
4500
by 5/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.52
25 - 99
$4.34
100 - 249
$3.42
250 - 499
$2.82
500 - 999
$2.39
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices