Part number TQP3M9036 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9036 is a high linearity, ultra low noise gain block amplifier in a small 2x2 mm surface-mount package. At 0.9 GHz, the amplifier typically provides 19 dB gain, +35 dBm OIP3, and 0.45 dB noise figure while drawing 65 mA current from a 5V supply. This amplifier does not require a negative supply for operation and can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2x2 mm package.  The TQP3M9036 is internally matched using a high performance E-pHEMT process and integrates a shut-down biasing capability to allow for operation for TDD applications. The TQP3M9036 covers the 0.4-1.5 GHz frequency band and is targeted for wireless infrastructure. It is pin compatible with the low-band, 1.5-2.7 GHz TQP3M9037.
Part Number:
TQP3M9036
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
2 GHz
P1dB:
20 dBm
Gain:
19.8 dB
IP3:
36 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
68 mA
Noise Figure:
0.45 dB
Return Loss Input:
13 dB
Return Loss Output:
11 dB
No Content Available

Technical Inquiry Request for TQP3M9036 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9036 Amplifier
Design Information
Contact Information


Availability
In Stock
500
On Order
10000
by 11/4/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.79
25 - 99
$4.55
100 - 249
$3.59
250 - 499
$2.96
500 - 999
$2.50
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices