Part number TQP3M9035 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9035 is a high linearity low noise gain block amplifier in a low-cost surface-mount package. The LNA is internally matched and has the benefit of having high linearity while providing ultra low noise figure across a broad range of frequencies.  This allows the device to be used in both receive and transmit chains for high performance systems.  The amplifier uses a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply.  The low noise amplifier integrates a shut-down biasing capability to allow for operation for TDD applications.  The device is housed in a leadfree/green/RoHS-compliant industry-standard 2x2mm package.
Part Number:
TQP3M9035
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
22.5 dBm
Gain:
16.5 dB
IP3:
37 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
110 mA
Noise Figure:
0.66 dB
Package:
DFN 2x2mm
Return Loss Input:
15 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TQP3M9035 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9035 Amplifier
Design Information
Contact Information


Availability
In Stock
399
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.97
25 - 99
$5.48
100 - 249
$4.32
250 - 499
$3.56
500 - 999
$3.01
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices