Part number TQP3M9028 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9028 is a cascadable, high linearity gain block amplifier in a low-cost surface-mount package. At 1.9 GHz, the amplifier typically provides 14.7 dB gain, +40 dBm OIP3, and 2 dB Noise Figure while only drawing 85 mA current. The device is housed in a leadfree/green/RoHS-compliant industry-standard SOT-89 package.

The TQP3M9028 has the benefit of having excellent gain flatness across a broad range of frequencies. The low noise figure and high linearity performance allows the device to be used in both receiver and transmitter chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.

The TQP3M9028 covers the 0.05-4 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.

View low frequency (20-500MHz) performance data here.
Part Number:
TQP3M9028
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
20.7 dBm
Gain:
14.7 dB
IP3:
40 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
85 mA
Noise Figure:
2 dB
Package:
SOT-89
Return Loss Input:
18 dB
Return Loss Output:
19 dB

Technical Inquiry Request for TQP3M9028 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9028 Amplifier
Design Information
Contact Information


Availability
In Stock
26
On Order
5000
by 2/4/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TQP3M9028 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9126 Qorvo Amplifier, Gain Block, 1.0 to 6.0 GHz, 16 dB, 20 dBm, DFN, 2 x 2 mm