Part number TQP3M9018 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9018 is a cascadable, high linearity gain block amplifier in a low-cost surface-mount package. At 1.9 GHz, the amplifier typically provides 20.5 dB gain, +37 dBm OIP3, and 1.3 dB Noise Figure while only drawing 85 mA current. The device is housed in a leadfree/green/RoHS-compliant industry-standard 16-pin 3x3mm QFN package.

The TQP3M9018 has the benefit of having high gain across a broad range of frequencies while also providing very low noise. This allows the device to be used in both receiver and transmitter chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for
operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.

The TQP3M9018 covers the 0.05-4 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.
Part Number:
TQP3M9018
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
20 dBm
Gain:
20.5 dB
IP3:
36 dBm
Supply Voltage \ Vd Min:
4.75 V
Supply Voltage \ Vd Max:
5.25 V
Quiescent Current \ Id:
85 mA
Noise Figure:
1.3 dB
Package:
QFN 3x3mm
Return Loss Input:
16 dB
Return Loss Output:
19 dB
No Content Available

Technical Inquiry Request for TQP3M9018 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9018 Amplifier
Design Information
Contact Information


Availability
In Stock
2902
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.25
25 - 99
$5.69
100 - 249
$4.49
250 - 499
$3.70
500 - 999
$3.13
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices