Part number TQP3M9009 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9009 is a cascadable, high linearity gain block amplifier in a low-cost surface-mount package. At 1.9GHz, the amplifier is targeted to provide 21.8dB gain, +39.5 dBm OIP3, and 1.3 dB Noise Figure while only drawing 125 mA current. The device is housed in a leadfree/green/RoHS-compliant industry-standard SOT-89 package using a NiPdAu plating to eliminate the possibility of tin whiskering.

The TQP3M9009 has the benefit of having high gain across a broad range of frequencies while also providing very low noise. This allows the device to be used in both receiver and transmitter chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.

The TQP3M9009 covers the 0.05-4 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.
Part Number:
TQP3M9009
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
22 dBm
Gain:
21.8 dB
IP3:
39.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
125 mA
Noise Figure:
1.3 dB
Package:
SOT-89
Return Loss Input:
13 dB
Return Loss Output:
14 dB

Technical Inquiry Request for TQP3M9009 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9009 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TQP3M9009 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQP3M9019 Qorvo Amplifier, LNA Gain Block, .05 - 4 GHz, 22 dBm, 22 dB, 1.3 dB NF, High Linearity, 3x3 mm