Part number TQP3M9008 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9008 is a cascadable, high linearity gain block amplifier in a low-cost surface-mount package. At 1.9 GHz, the amplifier typically provides 20 dB gain, +36 dBm OIP3, and 1.3 dB Noise Figure while only drawing 85 mA current. The device is housed in a
leadfree/green/RoHS-compliant industry-standard SOT-89 package using a NiPdAu plating to eliminate the possibility of tin whiskering.

The TQP3M9008 has the benefit of having high gain across a broad range of frequencies while also providing very low noise. This allows the device to be used in both receiver and transmitter chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for
operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.

The TQP3M9008 covers the 0.05-4 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.
Part Number:
TQP3M9008
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
20 dBm
Gain:
20.6 dB
IP3:
35.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
85 mA
Noise Figure:
1.3 dB
Package:
SOT-89
Return Loss Input:
16 dB
Return Loss Output:
17 dB

Technical Inquiry Request for TQP3M9008 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9008 Amplifier
Design Information
Contact Information


Availability
In Stock
467
On Order
330
by 2/11/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TQP3M9008 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9127 Qorvo Amplifier, Gain Block, 1.0 to 6.0 GHz, 20 dB, 19.5 dBm, DFN, 2 x 2 mm
TQP3M9018 Qorvo Amplifier, LNA Gain Block, .05 - 4 GHz, 20 dBm, 20.5 dB, 1.3 dB NF, High Linearity, 3x3 mm
TQP3M9019 Qorvo Amplifier, LNA Gain Block, .05 - 4 GHz, 22 dBm, 22 dB, 1.3 dB NF, High Linearity, 3x3 mm