Part number TQP3M9007 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9007 is a high linearity low noise gain block amplifier in a low-cost surface-mount package. At 1.9 GHz, the amplifier typically provides 13 dB gain, +41 dBm OIP3, and 1.3 dB Noise Figure while drawing 125 mA current. The device is housed in a
leadfree/green/RoHS-compliant industry-standard SOT-89 package.

The TQP3M9007 has the benefit of having high linearity while also providing very low noise across a broad range of frequencies. This allows the device to be used in both receive and transmit chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for
operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.

The TQP3M9007 covers the 0.1 - 4 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.
Part Number:
TQP3M9007
Type:
Amplifiers
Frequency Min:
0.1 GHz
Frequency Max:
4 GHz
P1dB:
23.6 dBm
Gain:
13 dB
IP3:
41.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
132 mA
Noise Figure:
1.3 dB
Package:
SOT-89
Return Loss Input:
18 dB
Return Loss Output:
13 dB

Technical Inquiry Request for TQP3M9007 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9007 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
880
by 5/22/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TQP3M9007 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9126 Qorvo Amplifier, Gain Block, 1.0 to 6.0 GHz, 16 dB, 20 dBm, DFN, 2 x 2 mm
TQP3M9038 Qorvo Amplifier, LNA, .05- 4 GHz, 21.9 dBm, 15.1 dB, 1.8 dB NF, 3x3 mm