Part Number:
TQP3M9006
|
Type:
Amplifiers
|
Frequency Min:
0.5 GHz
|
Frequency Max:
4 GHz
|
P1dB:
22.4 dBm
|
Gain:
18.7 dB
|
IP3:
38.5 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
90 mA
|
Noise Figure:
1 dB
|
Package:
QFN 3x3mm
|
Gain Flatness:
0.2 ±dB
|
Return Loss Input:
13 dB
|
Return Loss Output:
19 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |