Part number TQP3M9005 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M9005 is a high linearity low noise gain block amplifier in a low-cost surface-mount package. At 1.9 GHz, the amplifier typically provides 15.3 dB gain, +34 dBm OIP3, and 0.8 dB Noise Figure while only drawing 50 mA current. The device is housed in a leadfree/green/RoHS-compliant industry-standard 16-pin 3x3mm QFN package.

The TQP3M9005 has the benefit of having high linearity while also providing very low noise across a broad range of frequencies. This allows the device to be used in both receive and transmit chains for high performance systems. The amplifier is internally matched using a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for operation from a single supply. The internal active bias circuit also enables stable operation over bias and temperature variations.

The TQP3M9005 covers the 0.1 - 4 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.
Part Number:
TQP3M9005
Type:
Amplifiers
Frequency Min:
0.1 GHz
Frequency Max:
4 GHz
P1dB:
22.3 dBm
Gain:
15.3 dB
IP3:
34 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
50 mA
Noise Figure:
0.8 dB
Package:
QFN 3x3mm
Return Loss Input:
12 dB
Return Loss Output:
14 dB
No Content Available

Technical Inquiry Request for TQP3M9005 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M9005 Amplifier
Design Information
Contact Information


Availability
In Stock
14915
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TQP3M9005 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQP3M9035 Qorvo Amplifier, Gain Block, .05- 4 GHz, 22.5 dBm, 16.5 dB, .66 dB NF, 2x2 mm