Part number TQP3M6005 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP3M6005 is a low noise dual pHEMT discrete device operating from 1700 - 2000 MHz. Noise figure is typically 0.36 dB per channel and 0.54 dB when used in a balanced configuration with a balun.

The TQP3M6005 consists of a single monolithic GaAs die mounted in a compact 4 x 4 QFN package. This device is a dual discrete LNA intended to be used as a balanced pair in wireless networks applications. The TQP3M6005 is packaged in a Pb-free / RoHS-compliant, compact 4x4 mm surface-mount leadless package.

The TQP3M6005 is useful in a number of different applications, and is particularly well suited for cellular orWiMAX base station or tower-mounted amplifier products.
Part Number:
TQP3M6005
Frequency Min:
1.7 GHz
Frequency Max:
2 GHz
P1dB:
21.6 dBm
Gain:
17.7 dB
IP3:
15 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
50 mA
Noise Figure:
0.36 dB
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for TQP3M6005 Amplifier

Fields marked with * are required.
Product Specifications For TQP3M6005 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices