The TriQuint TQP3M6004 is a packaged, low noise, dual pHEMT discrete device operating from 700 - 915 MHz. This broadband device is useful in a number of different applications, and is particularly well suited for cellular or WiMAX base station or tower-mounted amplifier products. TQP3M6004 consists of a single, monolithic, GaAs die mounted in a small 4 x 4 QFN package. This device is a discrete dual LNA device intended to be used as a balanced pair in wireless networks applications.
Part Number:
TQP3M6004
|
Frequency Min:
0.7 GHz
|
Frequency Max:
0.915 GHz
|
P1dB:
20.7 dBm
|
Gain:
20.7 dB
|
IP3:
12.5 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
70 mA
|
Noise Figure:
0.32 dB
|
Package:
QFN 4x4mm
|
Return Loss Input:
25 dB
|
Return Loss Output:
25 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |