Part number TQP369185 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TQP369185 is a cascadable 50 ohm gain block amplifier in a low-cost surface-mount package. The gain block operates from DC to 6 GHz and offer flexibility as a gain stage in almost any wireless application. The gain block is internally matched with a Darlington-pair configuration with an internal active bias on TriQuint's high performance InGaP/GaAs HBT process. This allows only the requirement of an external RF choke and blocking/bypass capacitors for operation directly from a 5V supply.
Part Number:
TQP369185
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
6 GHz
P1dB:
19.6 dBm
Gain:
19 dB
IP3:
32 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
75 mA
Noise Figure:
4.6 dB
Package:
SOT-89

Technical Inquiry Request for TQP369185 Amplifier

Fields marked with * are required.
Product Specifications For TQP369185 Amplifier
Design Information
Contact Information


Availability
In Stock
500
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part TQP369185 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9126 Qorvo Amplifier, Gain Block, 1.0 to 6.0 GHz, 16 dB, 20 dBm, DFN, 2 x 2 mm
QPA9127 Qorvo Amplifier, Gain Block, 1.0 to 6.0 GHz, 20 dB, 19.5 dBm, DFN, 2 x 2 mm