Part number TQP369184 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TQP369184 is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface mount package. At 1.9 GHz, the amplifier typically provides 20.6 dB gain, +28.4 dBm OIP3, and 3.9 dB Noise Figure while drawing 45 mA current. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 100 years at mounting temperatures of +85°C. The device is housed in a lead-free/green/RoHS-compliant industry-standard SOT-363 package.

The TQP369184 consists of a Darlington-pair amplifier using TriQuint’s. Only DC-blocking capacitors, a bias resistor, and an inductive RF choke are required for operation.

This broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as CDMA, W-CDMA, and LTE. In addition, the TQP369184 will work for other applications within the DC to 6 GHz frequency range.

Part Number:
TQP369184
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
6 GHz
P1dB:
15.5 dBm
Gain:
20.3 dB
IP3:
28.5 dBm
Supply Voltage \ Vd Max:
3.9 V
Quiescent Current \ Id:
45 mA
Noise Figure:
3.9 dB
Package:
SOT-363
Return Loss Input:
15 dB
Return Loss Output:
24 dB
No Content Available

Technical Inquiry Request for TQP369184 Amplifier

Fields marked with * are required.
Product Specifications For TQP369184 Amplifier
Design Information
Contact Information


Availability
In Stock
1147
On Order
1150
by 3/31/2026

6000
by 4/8/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.76
25 - 99
$2.17
100 - 249
$1.71
250 - 499
$1.41
500 - 999
$1.19
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices